Obsolete
Title | Information |
---|---|
Product Number: | 49C410P |
Pkg. Description: | PDIP 61.70x15.24x3.80 mm 2.54mm Pitch |
Pkg. Code: | PD48 |
Lead Count: | 48 |
Length: | 61.7 mm |
Width: | 15.24 mm |
Thickness: | 3.8 mm |
Moisture Sensitivity Bake: | 0 |
Moisture Exposure Floor Life: | Unlimited@<30C/85%RH |
Category: | 240 |
Pb (Lead) Free: | No |
JEDEC Standard: | MO-011-AD |
Title | Information |
---|---|
Carrier Type: | Tube |
Qty. per Carrier: | 7 |
Pkg. Type: | PDIP |
Qty. per Reel: | 0 |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | NA |
Peak Reflow Temp: | 245 |
Pb Free Category: | e0 |