Obsolete
Title | Information |
---|---|
Product Number: | TSI721A1-16GCLY |
Pkg. Description: | FCBGA 13.00x13.00x1.51 mm 1.00mm Pitch |
Pkg. Code: | RM143 |
Lead Count: | 143 |
Length: | 13 mm |
Width: | 13 mm |
Thickness: | 1.51 mm |
Moisture Sensitivity Bake: | 24 |
Moisture Exposure Floor Life: | 72hrs@<30C/60%RH |
Category: | RoHS |
Pb (Lead) Free: | No |
Title | Information |
---|---|
Carrier Type: | Tray |
Qty. per Carrier: | 160 |
Pkg. Type: | FCBGA |
Qty. per Reel: | 0 |
Tape Pin 1 Quad: | 0 |
Moisture Sensitivity Level (MSL): | 4 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | 24hrs@125C |
Peak Reflow Temp: | 245 |
Pb Free Category: | e1 SnAgCu |