ICL3243ECVZ Packaging Info

Active

Title Information
Product Number: ICL3243ECVZ
Pkg. Name:M28.173
Pkg. Previous Code:M1A
Pkg. Code: M1A
Lead Count: 28
Length: 9.7 mm
Width: 4.4 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: TSSOP
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details