TW8832-LB1-CR Packaging Info

Active

Title Information
Product Number: TW8832-LB1-CR
Pkg. Name:Q80.10X10
Pkg. Previous Code:QAS
Pkg. Code: QAS
Lead Count: 80
Length: 10 mm
Width: 10 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: LQFP
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details