82V3910AUG8 Packaging Info

Obsolete

Title Information
Product Number: 82V3910AUG8
Pkg. Description: CABGA 15.00x15.00x1.68 mm 1.00mm Pitch
Pkg. Code: AUG196
Lead Count: 196
Length: 15 mm
Width: 15 mm
Thickness: 1.68 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Qty. per Carrier: 0
Pkg. Type: CABGA
Qty. per Reel: 1000
Reel Size: 13
Tape Pin 1 Quad: 1
Tape Pocket Pitch: 24
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e1 SnAgCu

More Package Details