F4481LKGI Packaging Info

Active

Title Information
Product Number: F4481LKGI
Pkg. Description: LGA 8.00x8.00x0.65 mm 0.50mm Pitch
Pkg. Code: LKG56
Lead Count: 56
Length: 8 mm
Width: 8 mm
Thickness: 0.65 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: G
Pb (Lead) Free: 1
JEDEC Standard: TBA
Title Information
Carrier Type: Tray
Qty. per Carrier: 260
Pkg. Type: LGA
Qty. per Reel: 0
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details