843S06FYLF Packaging Info

Not Recommended for New Designs

Title Information
Product Number: 843S06FYLF
Pkg. Description: PTQFP 7.00x7.00x1.00 mm 0.50mm Pitch
Pkg. Code: DXG48
Lead Count: 48
Length: 7 mm
Width: 7 mm
Thickness: 1 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: G
Pb (Lead) Free: Yes
JEDEC Standard: MS-026
Title Information
Carrier Type: Tray
Qty. per Carrier: 250
Pkg. Type: PTQFP
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details