ISL89164FRTBZ Packaging Info

Active

Title Information
Product Number: ISL89164FRTBZ
Pkg. Name:L8.3X3I
Pkg. Previous Code:LBN
Pkg. Code: LBN
Lead Count: 8
Length: 3 mm
Width: 3 mm
Thickness: 0.75 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: TDFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details