ISL80136IBEAJZ Packaging Info

Active

Title Information
Product Number: ISL80136IBEAJZ
Pkg. Name:M8.15B
Pkg. Previous Code:MOX
Pkg. Code: MOX
Lead Count: 8
Length: 4.9 mm
Width: 3.9 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: SOICN-EP
Moisture Sensitivity Level (MSL): 1
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details