83115BRLF Packaging Info

Obsolete

Title Information
Product Number: 83115BRLF
Pkg. Description: QSOP 9.90x3.80x1.47 mm 0.64mm Pitch
Pkg. Code: PCG28
Lead Count: 28
Length: 9.9 mm
Width: 3.8 mm
Thickness: 1.47 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Category: G
Pb (Lead) Free: 1
Title Information
Carrier Type: Tube
Qty. per Carrier: 48
Pkg. Type: QSOP
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details