ISL8018IRAJZ-T7A Packaging Info

Active

Title Information
Product Number: ISL8018IRAJZ-T7A
Pkg. Name:L20.3X4
Pkg. Previous Code:LZV
Pkg. Code: LZV
Lead Count: 20
Length: 4 mm
Width: 3 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details