ISL6367HCRZ Packaging Info

Active

Title Information
Product Number: ISL6367HCRZ
Pkg. Name:L60.7X7
Pkg. Previous Code:LYX
Pkg. Code: LYX
Lead Count: 60
Length: 7 mm
Width: 7 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details