ISL6217ACVZ-T Packaging Info

Active

Title Information
Product Number: ISL6217ACVZ-T
Pkg. Name:M38.173
Pkg. Previous Code:MZL
Pkg. Code: MZL
Lead Count: 38
Length: 9.7 mm
Width: 4.4 mm
Thickness: 0.92 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: TSSOP
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details