ISL6726AAZ-T7A Packaging Info

Active

Title Information
Product Number: ISL6726AAZ-T7A
Pkg. Name:M20.15
Pkg. Previous Code:MLN
Pkg. Code: MLN
Lead Count: 20
Length: 8.6 mm
Width: 3.9 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: QSOP
Moisture Sensitivity Level (MSL): 1
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details