ICM7218CIJIR5254 Packaging Info

Active

Title Information
Product Number: ICM7218CIJIR5254
Pkg. Name:F28.6
Pkg. Previous Code:FKQ
Pkg. Code: FKQ
Lead Count: 28
Length: 36.8 mm
Width: 13.2 mm
Thickness: 0 mm
Pb (Lead) Free: Exempt
Title Information
Carrier Type: Tube
Pkg. Type: CERDIP
Moisture Sensitivity Level (MSL): 0
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details