ISL26132AVZ-T7A Packaging Info

Active

Title Information
Product Number: ISL26132AVZ-T7A
Pkg. Name:M24.173
Pkg. Previous Code:MXA
Pkg. Code: MXA
Lead Count: 24
Length: 7.8 mm
Width: 4.4 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: TSSOP
Moisture Sensitivity Level (MSL): 2
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details