CD22M3494MQAZ Packaging Info

Obsolete

Title Information
Product Number: CD22M3494MQAZ
Pkg. Name:N44.65
Pkg. Previous Code:NGD
Pkg. Code: NGD
Lead Count: 44
Length: 16.5 mm
Width: 16.5 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: PLCC
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details