EL4583CSZ-T7 Packaging Info

Active

Title Information
Product Number: EL4583CSZ-T7
Pkg. Name:MDP0027
Pkg. Previous Code:MSG
Pkg. Code: MSG
Lead Count: 16
Length: 9.9 mm
Width: 3.9 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: SOICN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details