ISL59110IEZ-T7 Packaging Info

Active

Title Information
Product Number: ISL59110IEZ-T7
Pkg. Name:P6.049A
Pkg. Previous Code:PHP
Pkg. Code: PHP
Lead Count: 6
Length: 2 mm
Width: 1.3 mm
Thickness: 0.88 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: SC70
Moisture Sensitivity Level (MSL): 2
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details