ISL97634IRT14Z-T Packaging Info

Active

Title Information
Product Number: ISL97634IRT14Z-T
Pkg. Name:L8.2X3A
Pkg. Previous Code:LBV
Pkg. Code: LBV
Lead Count: 8
Length: 2 mm
Width: 3 mm
Thickness: 0.75 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: TDFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details