ISL29027IROZ-T7 Packaging Info

Active

Title Information
Product Number: ISL29027IROZ-T7
Pkg. Name:L8.2.1X2.0
Pkg. Previous Code:LPP
Pkg. Code: LPP
Lead Count: 8
Length: 2 mm
Width: 2.1 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: DODFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Nickel/Palladium/Gold-Silver - e4

More Package Details