ISL29035IROZ-T7A Packaging Info

Obsolete

Title Information
Product Number: ISL29035IROZ-T7A
Pkg. Name:L6.1.5X1.6
Pkg. Previous Code:LEX
Pkg. Code: LEX
Lead Count: 6
Length: 1.6 mm
Width: 1.5 mm
Thickness: 0.7 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: HODFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Nickel/Palladium/Gold-Silver - e4

More Package Details