ISL76671AROZ-T7A Packaging Info

Active

Title Information
Product Number: ISL76671AROZ-T7A
Pkg. Name:L6.2X2.1
Pkg. Previous Code:LPQ
Pkg. Code: LPQ
Lead Count: 6
Length: 2 mm
Width: 2.1 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: DODFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Nickel/Palladium/Gold-e4

More Package Details