ISL29028AIROZ-T7 Packaging Info

Obsolete

Title Information
Product Number: ISL29028AIROZ-T7
Pkg. Name:L8.2.1X2.0
Pkg. Previous Code:LQR
Pkg. Code: LQR
Lead Count: 8
Length: 2 mm
Width: 2.1 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: HODFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Nickel/Palladium/Gold-Silver - e4

More Package Details