ICM7555IPAZ Packaging Info

Active

Title Information
Product Number: ICM7555IPAZ
Pkg. Name:E8.3
Pkg. Previous Code:EWD
Pkg. Code: EWD
Lead Count: 8
Length: 9.7 mm
Width: 6.6 mm
Thickness: 3.94 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: PDIP
Moisture Sensitivity Level (MSL): 0
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details