8431EM-11LF Packaging Info

Obsolete

Title Information
Product Number: 8431EM-11LF
Pkg. Description: SOIC 17.90x7.60x2.34 mm 1.27mm Pitch
Pkg. Code: PSG28
Lead Count: 28
Length: 17.9 mm
Width: 7.6 mm
Thickness: 2.34 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Qty. per Carrier: 26
Pkg. Type: SOIC
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details