F0443LGRI8 Packaging Info

Active

Title Information
Product Number: F0443LGRI8
Pkg. Description: LGA 7.00x7.00x0.70 mm 0.50mm Pitch
Pkg. Code: LGR48
Lead Count: 48
Length: 7 mm
Width: 7 mm
Thickness: 0.7 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: G
Pb (Lead) Free: 1
JEDEC Standard: NA
Title Information
Carrier Type: Reel
Qty. per Carrier: 0
Pkg. Type: LGA
Qty. per Reel: 3000
Reel Size: 13
Tape Pin 1 Quad: 1
Tape Pocket Pitch: 12
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e4 Au

More Package Details