HS9-26CT32EH-Q Packaging Info

Active

Title Information
Product Number: HS9-26CT32EH-Q
Pkg. Name:K16.A
Pkg. Previous Code:KBJ
Pkg. Code: KBJ
Lead Count: 16
Length: 10.4 mm
Width: 6.9 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: CFP
Moisture Sensitivity Level (MSL): 0
Pkg. Class: V
Pb Free Category: Gold Plate over compliant Undercoat-e4

More Package Details