5962-8512704XA Packaging Info

Active

Title Information
Product Number: 5962-8512704XA
Pkg. Name:D28.6
Pkg. Previous Code:H6T
Pkg. Code: H6T
Lead Count: 28
Length: 35.6 mm
Width: 15.1 mm
Thickness: 2.41 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Pkg. Type: SBDIP
Moisture Sensitivity Level (MSL): 0
Pb Free Category: Hot Solder dip over Compliant Undercoat

More Package Details