HCS154DMSR Packaging Info

Active

Title Information
Product Number: HCS154DMSR
Pkg. Name:D24.6
Pkg. Previous Code:HVS
Pkg. Code: HVS
Lead Count: 24
Length: 30.5 mm
Width: 15.1 mm
Thickness: 2.41 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: SBDIP
Moisture Sensitivity Level (MSL): 0
Pb Free Category: Gold Plate over compliant Undercoat-e4

More Package Details