CD4076BDMSR Packaging Info

Active

Title Information
Product Number: CD4076BDMSR
Pkg. Name:D16.3
Pkg. Previous Code:DAV
Pkg. Code: DAV
Lead Count: 16
Length: 20.3 mm
Width: 7.5 mm
Thickness: 2.41 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: SBDIP
Moisture Sensitivity Level (MSL): 0
Pb Free Category: Gold Plate over compliant Undercoat-e4

More Package Details