Active
Title | Information |
---|---|
Product Number: | CP82C55AZ |
Pkg. Name: | E40.6 |
Pkg. Previous Code: | EWX |
Pkg. Code: | EWX |
Lead Count: | 40 |
Length: | 52.1 mm |
Width: | 14 mm |
Thickness: | 4.06 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tube |
Pkg. Type: | PDIP |
Moisture Sensitivity Level (MSL): | Not Applicable |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |