TSI340-66CQY Packaging Info

Obsolete

Title Information
Product Number: TSI340-66CQY
Pkg. Description: TQFP 20.00x14.00x2.90 mm 0.50mm Pitch
Pkg. Code: ECG128
Lead Count: 128
Length: 20 mm
Width: 14 mm
Thickness: 2.9 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: G
Pb (Lead) Free: 1
Title Information
Carrier Type: Tray
Qty. per Carrier: 66
Pkg. Type: TQFP
Qty. per Reel: 0
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details