F6522SAVGI Packaging Info

Active

Title Information
Product Number: F6522SAVGI
Pkg. Description: FCCSP 4.60x3.60x0.90 mm 0.50mm Pitch
Pkg. Code: AVG62
Lead Count: 62
Length: 4.6 mm
Width: 3.6 mm
Thickness: 0.9 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Qty. per Carrier: 490
Pkg. Type: FCCSP
Qty. per Reel: 0
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details