89HPES4T4G2ZCALI Packaging Info

Obsolete

Title Information
Product Number: 89HPES4T4G2ZCALI
Pkg. Description: FCBGA 19.00x19.00x3.27 mm 1.00mm Pitch
Pkg. Code: AL324
Lead Count: 324
Length: 19 mm
Width: 19 mm
Thickness: 3.27 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 72hrs@<30C/60%RH
Category: 240
Pb (Lead) Free: No
Title Information
Carrier Type: Tray
Qty. per Carrier: 84
Pkg. Type: FCBGA
Qty. per Reel: 0
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 4
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 225
Pb Free Category: e0

More Package Details