TS5111-Z1AHRI8 Packaging Info

Preview

Title Information
Product Number: TS5111-Z1AHRI8
Pkg. Description: WLCSP 0.80x1.30x0.50 mm 0.50mm Pitch
Pkg. Code: AHR6
Lead Count: 6
Length: 0.8 mm
Width: 1.3 mm
Thickness: 0.5 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Qty. per Carrier: 0
Pkg. Type: WLCSP
Qty. per Reel: 2500
Reel Size: 7
Tape Pin 1 Quad: 1
Tape Pocket Pitch: 4
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 260
Pb Free Category: e1 SnAgCu

More Package Details