89HPES32T8ZHBX Packaging Info

Obsolete

Title Information
Product Number: 89HPES32T8ZHBX
Pkg. Description: SBGA 31.00x31.00x1.10 mm 1.00mm Pitch
Pkg. Code: BX500
Lead Count: 500
Length: 31 mm
Width: 31 mm
Thickness: 1.1 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: 240
Pb (Lead) Free: No
JEDEC Standard: NONE
Title Information
Carrier Type: Tray
Qty. per Carrier: 27
Pkg. Type: SBGA
Qty. per Reel: 0
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 225
Pb Free Category: e0

More Package Details