89HPES24T6ZCBX Packaging Info

Obsolete

Title Information
Product Number: 89HPES24T6ZCBX
Pkg. Description: SBGA 27.00x27.00x1.70 mm 1.00mm Pitch
Pkg. Code: BX420
Lead Count: 420
Length: 27 mm
Width: 27 mm
Thickness: 1.7 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: 240
Pb (Lead) Free: No
Title Information
Carrier Type: Tray
Qty. per Carrier: 40
Pkg. Type: SBGA
Qty. per Reel: 0
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 225
Pb Free Category: e0

More Package Details