9QXL2001BNHGI Packaging Info

Active

Title Information
Product Number: 9QXL2001BNHGI
Pkg. Description: VFQFPN 6.00x6.00x0.85 mm 0.50mm Pitch
Pkg. Code: NHG80
Lead Count: 80
Length: 6 mm
Width: 6 mm
Thickness: 0.85 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: G
Pb (Lead) Free: Yes
JEDEC Standard: TBA
Title Information
Carrier Type: Tray
Qty. per Carrier: 490
Pkg. Type: VFQFPN
Qty. per Reel: 0
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e4 NiPdAu

More Package Details