F1129HBNELI Packaging Info

Preview

Title Information
Product Number: F1129HBNELI
Pkg. Description: VFQFP-N 2 MM X 2MM X .5MM PITCH
Pkg. Code: NEL12P1
Lead Count: 12
Length: 2 mm
Width: 2 mm
Thickness: 0.75 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: NA
Category: G
Pb (Lead) Free: Yes
JEDEC Standard: NONE
Title Information
Carrier Type: Cut Reel
Qty. per Carrier: 0
Pkg. Type: VFQFPN
Qty. per Reel: 3000
Reel Size: 7
Tape Pin 1 Quad: 0
Tape Pocket Pitch: 4
Moisture Sensitivity Level (MSL): 9
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 0
Pb Free Category: e3 Sn

More Package Details