F1129MBNELI Packaging Info

Active

Title Information
Product Number: F1129MBNELI
Pkg. Description: VFQFPN 2.00x2.00x0.75 mm 0.50mm Pitch
Pkg. Code: NEL12
Lead Count: 12
Length: 2 mm
Width: 2 mm
Thickness: 0.75 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Category: G
Pb (Lead) Free: Yes
JEDEC Standard: NONE
Title Information
Carrier Type: Cut Tape
Qty. per Carrier: 0
Pkg. Type: VFQFPN
Qty. per Reel: 3000
Reel Size: 7
Tape Pin 1 Quad: 1
Tape Pocket Pitch: 4
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details