89HPES16T4G2ZABXG Packaging Info

Obsolete

Title Information
Product Number: 89HPES16T4G2ZABXG
Pkg. Description: SBGA 23.00x23.00x1.10 mm 1.00mm Pitch
Pkg. Code: BXG288
Lead Count: 288
Length: 23 mm
Width: 23 mm
Thickness: 1.1 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Qty. per Carrier: 60
Pkg. Type: SBGA
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e1 SnAgCu

More Package Details