89HT0832PGZCHLG8 Packaging Info

Active

Title Information
Product Number: 89HT0832PGZCHLG8
Pkg. Description: FCBGA 13.00x20.00x2.84 mm 0.80mm Pitch
Pkg. Code: HLG345
Lead Count: 345
Length: 13 mm
Width: 20 mm
Thickness: 2.84 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Qty. per Carrier: 0
Pkg. Type: FCBGA
Qty. per Reel: 500
Reel Size: 13
Tape Pin 1 Quad: 1
Tape Pocket Pitch: 24
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 245
Pb Free Category: e1 SnAgCu

More Package Details