P91E0-I5NHGI8 Packaging Info

Active

Title Information
Product Number: P91E0-I5NHGI8
Pkg. Description: VFQFPN 9.00x9.00x0.85 mm 0.50mm Pitch
Pkg. Code: NHG100
Lead Count: 100
Length: 9 mm
Width: 9 mm
Thickness: 0.85 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: G
Pb (Lead) Free: Yes
JEDEC Standard: TBA
Title Information
Carrier Type: Reel
Qty. per Carrier: 0
Pkg. Type: VFQFPN
Qty. per Reel: 3000
Reel Size: 13
Tape Pin 1 Quad: 1
Tape Pocket Pitch: 12
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e4 NiPdAu

More Package Details