F6101NTGK Packaging Info

Preview

Title Information
Product Number: F6101NTGK
Pkg. Description: VFQFPN 5.00x5.00x0.75 mm 0.40mm Pitch
Pkg. Code: NTG40
Lead Count: 40
Length: 5 mm
Width: 5 mm
Thickness: 0.75 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Category: G
Pb (Lead) Free: 1
Title Information
Carrier Type: Tray
Qty. per Carrier: 490
Pkg. Type: VFQFPN
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details