9FGV1001B001NBGI Packaging Info

Active

Title Information
Product Number: 9FGV1001B001NBGI
Pkg. Description: VFQFPN 4.00x4.00x0.80 mm 0.50mm Pitch
Pkg. Code: NBG24
Lead Count: 24
Length: 4 mm
Width: 4 mm
Thickness: 0.8 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Category: G
Pb (Lead) Free: 1
JEDEC Standard: MO-220
Title Information
Carrier Type: Tray
Qty. per Carrier: 490
Pkg. Type: VFQFPN
Qty. per Reel: 0
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details