HS3002 Packaging Info

Active

Title Information
Product Number: HS3002
Pkg. Description: LGA 2.41x3.00x0.80 mm 1.00mm Pitch
Pkg. Code: LHG6
Lead Count: 6
Length: 2.41 mm
Width: 3 mm
Thickness: 0.8 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: G
Pb (Lead) Free: 1
JEDEC Standard: NA
Title Information
Carrier Type: Cut Tape
Qty. per Carrier: 0
Pkg. Type: LGA
Qty. per Reel: 2500
Reel Size: 7
Tape Pin 1 Quad: 1
Tape Pocket Pitch: 4
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 24hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e4 Au

More Package Details