SSTE32882KA1AKG8 Packaging Info

Active

Title Information
Product Number: SSTE32882KA1AKG8
Pkg. Description: CABGA 13.50x8.00x1.10 mm 0.65mm Pitch
Pkg. Code: AKG176
Lead Count: 176
Length: 13.5 mm
Width: 8 mm
Thickness: 1.1 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Qty. per Carrier: 0
Pkg. Type: CABGA
Qty. per Reel: 2000
Reel Size: 13
Tape Pin 1 Quad: 1
Tape Pocket Pitch: 12
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e1 SnAgCu

More Package Details