GX62476B-HIU Packaging Info

Not Recommended for New Designs

Title Information
Product Number: GX62476B-HIU
Pkg. Description: MODULE REQUIRES WAFER
Pkg. Code: MOD0
Lead Count: 0
Length: 0 mm
Width: 0 mm
Thickness: 0 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: NP
Pb (Lead) Free: No
Title Information
Carrier Type: Tray
Qty. per Carrier: 50
Pkg. Type: MODULE
Qty. per Reel: 0
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: MODULE
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260

More Package Details