74SSTUBF32869ABKG Packaging Info

Last Time Buy

Title Information
Product Number: 74SSTUBF32869ABKG
Pkg. Description: CABGA 13.00x8.00x1.20 mm 0.65mm Pitch
Pkg. Code: BKG150
Lead Count: 150
Length: 13 mm
Width: 8 mm
Thickness: 1.2 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Qty. per Carrier: 240
Pkg. Type: CABGA
Qty. per Reel: 0
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e1 SnAgCu

More Package Details